3 XL PD CTL

3 XL PD CTL
3 XL PD CTL

Shaft, 60 Case, 2.9989 / 2.9992 in Diameter, Predrilled, Class XL, Steel, 60 Rockwell C Min., Cut To Length

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For use with XR bearing
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.
  • Y1 = Y2 unless specified
  • Predrilled shafting designed for use with Open bearings

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter3 in
[G]11/16 
[X] Dim6 in
Actual Diameter2.9989 / 2.9992 in 

Specifications

SpecificationsValue
Case Depth, Minimum0.100 in
ClassClass XL 
Hardness60 Rockwell C Min. 
MaterialSteel 
Material, ShaftSteel 
Option Predrilled (PD)Predrilled 
Roundness0.000080 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish4-8 Ra microinch Max 
Taper0.0001 in
Weight2.003 lb/in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?